(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, CPR Cca
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PP - Polypropylene | 1.17 mm | 0.05 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Green & White |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | TC - Tinned Copper | AWG24/7 | 7x32 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.60 mm | 1.1 mm |
Twists |
---|
8 twist/ft |
Description |
---|
2 pairs twisted to cable core |
Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|
49.2 Ohm/km | 54.5 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
114.8 pF/m | 203.4 pF/m |
Nominal Pair Inductance |
---|
0.56 µH/m |
Nominal Characteristic Impedance |
---|
45 Ohm |
Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|
66 ns/100m | 66% |
Element | Max. Recommended Current [A] |
---|---|
Conductor | 2.3 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temp Range: | -15°C To +80°C |
Storage Temp Range: | -45°C To +80°C |
Operating Temp Range (Flexible Install): | -15°C To +80°C |
Operating Temp Range (Fixed Install): | -45°C To +80°C |
Oil Resistance: | IEC 60811-404 |
Max. Pull Tension: | 226 N |
Min Bend Radius During Installation: | 56 mm |
CPR Euroclass: | Cca-s1a,d1,a1 |
CENELEC Compliance: | EN 50290-2-27 |
Environmental Space: | Indoor - Euroclass Cca |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 80% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8723LW.00500 | Chrome | Reel | 500 m | 8719605180162 |
Update and Revision: | Revision Number: 0.22 Revision Date: 12-16-2020 |