(109)Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, CPR B2ca
Life Cycle Status: Capability
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 22 | 7x30 | TC - Tinned Copper | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Element | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Pair(s) | PP - Polypropylene | 1.17 mm | 0.05 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Green & White |
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 µm | TC - Tinned Copper | AWG24/7 | 7x32 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.22 in | 0.043 in |
Twists |
---|
8 twist/ft |
Description |
---|
2 pairs twisted to cable core |
Individual Pair Nominal Shield DCR | Nominal Inner Shield DCR |
---|---|
15 Ohm/1000ft | 17.44 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
114.8 pF/m | 203.4 pF/m |
Nominal Pair Inductance |
---|
0.56 µH/m |
Nominal Characteristic Impedance |
---|
45 Ohm |
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 2.24 Amps per Conductor at 25ºC |
UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V | 300 V |
Installation Temperature Range: | -15°C To +80°C |
UL Temp Rating: | 80°C |
Operating Temperature Range: | -45°C To +80°C |
Operating Temp Range (Flexible Install): | -15°C To +80°C |
Operating Temp Range (Fixed Install): | -45°C To +80°C |
Oil Resistance: | IEC 60811-404 |
Max. Pull Tension: | 42 lbs |
Min. Bend Radius During Installation: | 2.2 in |
Min. Bend Radius (Continuous Flexing): | 2.2 in |
Min. Bend Radius/Minor Axis: | 2 in |
CPR Euroclass: | B2ca-s1a,d1,a1 |
CENELEC Compliance: | EN 50290-2-20 |
Environmental Space: | Indoor - Euroclass B2ca |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8723LW. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.4 Revision Date: 07-23-2024 |