(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Electronic, 2 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Individually Foiled + No Overall shielding, LSZH / FRNC jacket , 300V, SWA
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 1.17 mm (0.0461 in) | Black & Red, Green & White |
| Shield Type | Material | Drainwire Type | Notes |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 24 AWG (7x32) TC | foil-out tape on each pair, one drain wire |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.65 mm (0.026 in) | 4.55 mm (0.179 in) | Chrome (RAL 7037) |
| Inner Jacket Table Notes: | UV Stabilised |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm | Min. 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.25 mm (0.0492 in) | 8.8 mm |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|---|---|
| 49.2 Ohm/km (15.0 Ohm/1000ft) | 54.5 Ohm/km (16.6 Ohm/1000ft) | 114.8 pF/m (34.99 pF/ft) | 203.4 pF/m (62.00 pF/ft) | 45 Ohm | 2.3 Amps per Conductor |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 132 mm |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.239 Revision Date: 12-24-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8723LS.00500 | Black | Reel | 500 m | 8719605018694 |
| 8723LS.001000 | Black | Reel | 1,000 m | 8719605018687 |