(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red, Green & White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | foil-out tape on each pair, one drain wire |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.160 in (4.06 mm) |
| Overall Cable Diameter (Nominal): | 0.160 in (4.06 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 18.38 Ohm/1000ft (60.30 Ohm/km) | 33 pF/ft (110 pF/m) | 62 pF/ft (200 pF/m) | 52 Ohm | 0.17 µH/ft (0.56 µH/m) | 66% | 2.8 Amps per Conductor at 25ºC |
| Nom. Insertion Loss (Attenuation) |
|---|
| 10 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.6 in (41 mm) | 1.6 in (41 mm) |
| Max. Pull Tension: | 42 lbs (19 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 82723, 87723, 88723 |
| Update and Revision: | Revision Number: 0.576 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 8723.0030 | Chrome | Reel | 30 m | 8719605018571 | |
| 8723 060100 | Chrome | Reel | 100 ft | 612825214441 | |
| 8723.00100 | Chrome | Reel | 100 m | 8719605159229 | |
| 8723.00U152 | Chrome | UnReel | 152 m | 8719605018588 | |
| 8723.01152 | Chrome | Reel | 152 m | 8719605018601 | |
| 8723.00U305 | Chrome | UnReel | 305 m | 8719605018595 | |
| 8723.01305 | Chrome | Reel | 305 m | 8719605018632 | |
| 8723.K1305 | Chrome | Reel | 305 m | 8719605018670 | |
| 8723 060500 | Chrome | Reel | 500 ft | 612825214526 | |
| 8723 060U500 | Chrome | UnReel | 500 ft | 612825214434 | |
| 8723.02500 | Chrome | Reel | 500 m | 8719605018663 | |
| 8723.01610 | Chrome | Reel | 610 m | 8719605018656 | |
| 8723 0601000 | Chrome | Reel | 1,000 ft | 612825214458 | C |
| 8723 060U1000 | Chrome | UnReel | 1,000 ft | 612825214410 | |
| 8723.001000 | Chrome | Reel | 1,000 m | 8719605018564 | |
| 8723.011524 | Chrome | Reel | 1,524 m | 8719605018618 | |
| 8723 0601640 | Chrome | Reel | 1,640 ft | 612825214496 | |
| 8723 0602000 | Chrome | Reel | 2,000 ft | 612825214502 | C |
| 8723 060U2000 | Chrome | Reel | 2,000 ft | 612825214427 | |
| 8723.013048 | Chrome | Reel | 3,048 m | 8719605018625 | |
| 8723.013050 | Chrome | Reel | 3,050 m | 8719605018649 | |
| 8723 0603280 | Chrome | Reel | 3,280 ft | 612825214519 | C |
| 8723 0605000 | Chrome | Reel | 5,000 ft | 612825214533 | C |
| 8723 06010000 | Chrome | Reel | 10,000 ft | 612825214465 | C Y |
| 8723 06010001 | Chrome | Reel | 10,000 ft | 612825214472 | C |
| 8723 0609999 | Chrome | Reel | 10,000 ft | 612825214540 | C Y |
| 8723 06015000 | Chrome | Reel | 15,000 ft | 612825214489 |
| Footnote: | C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'. |