(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Audio, Control & Instrumentation Cable, 2 Pair 20 AWG (7 x 28) Tinned Copper, PVC Insulation, 1 Pair (Red & Black) Beldfoil® Shield, 1 Pair (Green & White) Unshielded, PVC Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.070 in (1.8 mm) | Red & Black |
| Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.070 in (1.8 mm) | Green & White |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Pair(s) | No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.028 in (0.71 mm) | 0.231 in (5.87 mm) |
| Overall Cable Diameter (Nominal): | 0.231 in (5.87 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 11.3 Ohm/1000ft | 11.54 Ohm/1000ft (37.86 Ohm/km) | 60 pF/ft (200 pF/m) | 99 pF/ft (320 pF/m) | 0.2 µH/ft (0.66 µH/m) | 6.08 Amps per conductor @ 25°C |
| Conductor(s) | 10 Ohm/1000ft (33 Ohm/km) | 6.08 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.3 in (58 mm) | 2.3 in (58 mm) |
| Max. Pull Tension: | 63 lbs (29 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEEE 1202, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Request Technical Bulletin T/8-21 before planning high and low level circuits in the same cable. |
| Update and Revision: | Revision Number: 0.434 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8722 060500 | Chrome | Reel | 500 ft | 612825214373 | C |
| 8722 060U500 | Chrome | UnReel | 500 ft | 612825214571 | |
| 8722 0601000 | Chrome | Reel | 1,000 ft | 612825214403 | C |
| 8722 060U1000 | Chrome | UnReel | 1,000 ft | 612825214380 |
| Footnote: | C - CRATE REEL PUT-UP. |