SpaceMaker™, 2 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 14 | 104x34 | TC - Tinned Copper | 1 |
| Conductor Count: | 2 |
| Total Number of Pairs: | 1 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.095 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 14 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.193 in | 0.016 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 2.7 Ohm/1000ft | 2.35 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 64 pF/ft |
| Nominal Inductance |
|---|
| 0.143 µH/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To 80°C |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 160 lbs |
| Minimum Minor Axis Bend Radius: | 1.9 in |
| NEC Articles: | Article 800 |
| UL AWM Style Compliance: | AWM 2937 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8720MN 006100 | Blue, Light | Reel | 100 ft | 612825430148 |
| 8720MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825430155 |
| 8720MN 008100 | Gray | Reel | 100 ft | 612825430162 |
| 8720MN 0081000 | Gray | Reel | 1,000 ft | 612825430179 |
| 8720MN 004100 | Yellow | Reel | 100 ft | 612825430124 |
| 8720MN 0041000 | Yellow | Reel | 1,000 ft | 612825430131 |
| Update and Revision: | Revision Number: 0.43 Revision Date: 04-03-2025 |