Product Hierarchy
Product Hierarchy

8720 - Electronic, 2 C #14 Str TC, PE Ins, OS, PVC Jkt, CM




Electronic, 2 Conductor 14AWG (19x27) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)114 AWG19x27TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.032 in (0.81 mm)0.140 in (3.56 mm)Black & Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (19x29) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.355 in (9.02 mm)
Overall Cable Diameter (Nominal): 0.355 in (9.02 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
Conductor(s)2.84 Ohm/1000ft24 pF/ft (79 pF/m)47 pF/ft (150 pF/m)58 Ohm0.2 µH/ft (0.66 µH/m)25 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 4 Ohm/1000ft (13 Ohm/km)
Voltage
UL Voltage Rating
600 V (UL AWM 20253), 300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 135 lbs (61.2 kg)
Bulk Cable Weight: 64 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL2
AWM Compliance: AWM 20253
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.665 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8720.00305ChromeReel305 m8719605018533
8720.K0305ChromeReel305 m8719605018540
8720 060500ChromeReel500 ft612825214359C
8720 060U500ChromeUnReel500 ft612825214328
8720 0601000ChromeReel1,000 ft612825214335C
8720.001000ChromeReel1,000 m8719605126818
8720 0602000ChromeReel2,000 ft612825214342C
8720.002000ChromeReel2,000 m8719605018526
8720 0605000ChromeReel5,000 ft612825214366C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product