(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 19x29 | TC - Tinned Copper | 1 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
PE - Polyethylene | 0.028 in |
Color |
---|
Black & Transparent |
Type | Material | Material Trade Name | Coverage [%] |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.3 | 0.032 mm |
0.3 in |
Nominal Conductor DCR |
---|
4.5 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
26 pF/ft | 46.75 pF/ft |
Nominal Inductance |
---|
0.2 µH/ft |
UL Voltage Rating |
---|
300 V RMS UL type CMG |
600 V RMS UL AWM 21310 |
Electrical Characteristics Notes: | 7 Amps per conductor @ 25°C |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +80°C |
Max. Pull Tension: | 102 lbs |
Min Bend Radius/Minor Axis: | 3 in |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | UL AWM 21310 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-05-07 |
Suitability - Indoor: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 FT4 Loading |
UL voltage rating: | 300 V RMS (CMG) |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8719ZH 060500 | Chrome | Reel | 500 ft | 612825382577 |
Update and Revision: | Revision Number: 0.92 Revision Date: 09-30-2020 |