Product Hierarchy
Product Hierarchy

8719LWS - Electronic, 2 C #16 Str TC, PE Ins, OS, LSZH Jkt, SWA, Cca


Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, Steel Wire Armour, CPR Cca

Life Cycle Status: Capability

Product Overview

Suitable Applications: up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Product Life Cycle

Life Cycle: Capability - the product is not yet standardly available for orders but can be manufactured

Construction Details

Conductor
SizeStrandingMaterial
1619x29TC - Tinned Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene3.1 mm (0.12 in)
Inner Shield
Shield TypeMaterial
TapeBi-Laminate (Alum+Poly)
Outer Shield
Material
Bi-Laminate (Alum+Poly)
Inner Jacket
MaterialNom. DiameterColor
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.1 mm (0.32 in)Black
Armor
Armor Type & MaterialCoverage
SWA - Steel Wire Armor95%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.3 mm (0.051 in)12.5 mm (0.492 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
14.8 Ohm/km (4.51 Ohm/1000ft)75 pF/m (23 pF/ft)144 pF/m (43.9 pF/ft)
Nom Outer Shield DCR: 20 Ohm/km (6.1 Ohm/1000ft)

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +80°C-15°C To +80°C
Bulk Cable Weight: 300 kg/km (200 lbs/1000ft)

Standards and Compliance

Environmental Suitability: IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Cca, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Cca-s1,d2,a1
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Black as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8719LS plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.74 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
8719LWS.001000BlackReel1,000 m
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
No accessories are available for this product