Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13901)Indoor Fiber Cable
(1451)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3431)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(1099)Fiber Patch Cords
(475)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, Steel Wire Armour, CPR Eca
| Suitable Applications: | Instrumentation and computer cable for data transmission applications |
| Size | Stranding | Material |
|---|---|---|
| 16 | 19x29 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 3.1 mm (0.12 in) | Black, Transparent |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Material | Nom. Diameter | Color |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.1 mm (0.32 in) | Chrome |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm | 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.3 mm (0.051 in) | 12.5 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|
| 14.76 Ohm/km (4.499 Ohm/1000ft) | 75.4 pF/m (23.0 pF/ft) | 144.4 pF/m (44.01 pF/ft) | 7 A |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 20 Ohm/km (6.1 Ohm/1000ft) |
| Operating | Installation | Storage |
|---|---|---|
| -15°C To +80°C | -15°C To +80°C | -15°C To +80°C |
| Bulk Cable Weight: | 300 kg/km (200 lbs/1000ft) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d2,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.197 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8719LS.009999 | Black | Reel | 1,450 m | 8719605018489 |
| 8719LS.001500 | Black | Reel | 1,500 m | 8719605018465 |
| 8719LS.002100 | Black | Reel | 2,100 m | 8719605018472 |