(109)Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, LSZH Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR B2ca
Life Cycle Status: Capability
Suitable Applications: | up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 19x29 | TC - Tinned Copper | 1 |
Conductor Count: | 2 |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.1 mm | 0.07 mm |
Number | Color |
---|---|
Pair 1 | Black & white |
Material | Drainwire Material | Drainwire AWG |
---|---|---|
Bi-Laminate (Alum+Poly) | TC - Tinned Copper | AWG18/16 |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 / 23 µm | TC - Tinned Copper | 18 | Stranded |
Material | Color | Nominal Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 8.30 mm |
8.30 mm |
Nominal Conductor DCR |
---|
14.76 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
110 pF/m | 200 pF/m |
Nominal Pair Inductance |
---|
0.66 µH/m |
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 7 Amps per Conductor at 25ºC |
Voltage Rating [V] |
---|
300 V |
Operating Temperature Range: | -20°C To +80°C |
Operating Temp Range (Flexible Install): | -15°C To +80°C |
Operating Temp Range (Fixed Install): | -45°C To +80°C |
Min. Bend Radius/Minor Axis: | 85 mm |
CPR Euroclass: | B2ca-s1a,d1,a1 |
CENELEC Compliance: | EN 50290-2-20 |
Environmental Space: | Indoor - Euroclass B2ca |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 80% |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8719ELW. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.4 Revision Date: 07-23-2024 |