Product Hierarchy
Product Hierarchy

8719 - Electronic, 2 C #16 Str TC, PE Ins, OS, PVC Jkt, CM




Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.032 in (0.81 mm)0.122 in (3.10 mm)Black & Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (16x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.313 in (7.95 mm)
Overall Cable Diameter (Nominal): 0.313 in (7.95 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
Conductor(s)4.52 Ohm/1000ft23 pF/ft (75 pF/m)44 pF/ft (140 pF/m)65 Ohm0.2 µH/ft (0.66 µH/m)18 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 5.54 Ohm/1000ft (18.2 Ohm/km)
Voltage
UL Voltage Rating
600 V (CM), 600 V (UL AWM 20253)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.1 in (79 mm)3.1 in (79 mm)
Max. Pull Tension: 101 lbs (45.8 kg)
Bulk Cable Weight: 44 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL loading , IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL2, CM
AWM Compliance: AWM 20253
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.672 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8719.00U152ChromeUnReel152 m8719605018397
8719.01152ChromeReel152 m8719605018403
8719.01305ChromeReel305 m8719605018427
8719.K1305ChromeReel305 m8719605018458
8719 060500ChromeReel500 ft612825214281C
8719 060U500ChromeUnReel500 ft612825214243
8719.01610ChromeReel610 m8719605018441
8719 0601000ChromeReel1,000 ft612825214250C
8719 060U1000ChromeUnReel1,000 ft612825214236
8719.011525ChromeReel1,525 m8719605018410
8719 0602000ChromeReel2,000 ft612825214274C
8719.013050ChromeReel3,050 m8719605018434
8719 0605000ChromeReel5,000 ft612825214298C
8719 06010000ChromeReel10,000 ft612825214267C Y
Footnote: C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2001-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product