Product Hierarchy
Product Hierarchy

8718NH - Electronic, 2 C #12 Str TC, PE Ins, OS, LSZH Jkt




Electronic, 2 Conductor 12AWG (19x25) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Eca

Life Cycle Status: Capability

Product Overview

Suitable Applications: up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Product Life Cycle

Life Cycle: Capability - the product is not yet standardly available for orders but can be manufactured

Construction Details

Conductor
ElementNo. of ElementsStrandingMaterial
Pair(s)119x25TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.037 in (0.94 mm)0.164 in (4.17 mm)Black & Clear
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%14 AWG (19x26) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm (0.035 in) mm10.2 mm (0.40 in)
Overall Cable Diameter (Nominal): 0.40 in (10 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)5.9 Ohm/1000ft (19 Ohm/km)25 pF/ft (82 pF/m)160 pF/ft (520 pF/m)0.2 µH/ft (0.66 µH/m)30 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.0 in (51 mm)4.0 in (100 mm)
Max. Pull Tension: 910 N (47 lbf)
Bulk Cable Weight: 140 kg/km (94lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated, Sunlight Resistance, Oil Resistance - IRM 902 70°Cx4h
Flammability / Reaction to Fire: UL horizontal flame test, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8720NH. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.1 Revision Date: 09-08-2026
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product