(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Electronic, 2 Conductor 12AWG (19x25) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CL2
| Suitable Applications: | up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 12 AWG | 19x25 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.037 in (0.94 mm) | 0.164 in (4.17 mm) | Black & Clear |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 14 AWG (19x26) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.034 in (0.86 mm) | 0.400 in (10.2 mm) |
| Overall Cable Diameter (Nominal): | 0.400 in (10.2 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 1.78 Ohm/1000ft | 25 pF/ft (82 pF/m) | 49 pF/ft (160 pF/m) | 55 Ohm | 0.2 µH/ft (0.66 µH/m) | 30 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 2.14 Ohm/1000ft (7.02 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (UL AWM 20253), 300 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.0 in (100 mm) | 4.0 in (100 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 87 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL loading , IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL2 |
| AWM Compliance: | AWM 20253 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.534 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8718 060500 | Chrome | Reel | 500 ft | 612825214212 | C |
| 8718 060U500 | Chrome | UnReel | 500 ft | 612825214182 | |
| 8718 0601000 | Chrome | Reel | 1,000 ft | 612825214199 | C |
| 8718 0602000 | Chrome | Reel | 2,000 ft | 612825214205 | C |
| 8718 0605000 | Chrome | Reel | 5,000 ft | 612825214229 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |