Product Hierarchy
Product Hierarchy

8693MN - SpaceMaker™, 15 C #24 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 24AWG (10x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
SizeStrandingMaterial
2410x34TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.043 in (1.1 mm)Black, White, Red, Dark Green, Brown, Dark Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.238 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-Cond
27.7 Ohm/1000ft (90.9 Ohm/km)17 pF/ft (56 pF/m)
Nom Outer Shield DCR: 15.6 Ohm/1000ft (51.2 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 81 lbs (37 kg)
Bulk Cable Weight: 35 lbs/1000ft (52 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.42 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8693MN 006100Blue, LightReel100 ft612825425786
8693MN 0061000Blue, LightReel1,000 ft612825425816
8693MN 008100GrayReel100 ft612825425847
8693MN 0081000GrayReel1,000 ft612825425861
8693MN 004100YellowReel100 ft612825425724
8693MN 0041000YellowReel1,000 ft612825425762
Date: 2004-01-01
No accessories are available for this product