Electronic, 3 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.073 in (1.9 mm) | Black & Red, Black & White, Black & Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.347 in (8.81 mm) |
| Overall Cable Diameter (Nominal): | 0.347 in (8.81 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Pair(s) | 7.2 Ohm/1000ft | 25.5 pF/ft (83.7 pF/m) | 0.17 µH/ft (0.56 µH/m) | 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.5 in (89 mm) | 3.5 in (89 mm) |
| Max. Pull Tension: | 125 lbs (56.7 kg) |
| Bulk Cable Weight: | 61 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.522 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8690 060100 | Chrome | Reel | 100 ft | 612825214069 | |
| 8690 060500 | Chrome | Reel | 500 ft | 612825214083 | C |
| 8690 060U500 | Chrome | UnReel | 500 ft | 612825214052 | |
| 8690 0601000 | Chrome | Reel | 1,000 ft | 612825214076 | C |
| 8690 0605000 | Chrome | Reel | 5,000 ft | 612825214090 |
| Footnote: | C - CRATE REEL PUT-UP. |