Electronic, 2 Conductor 16AWG (19x28) Bare Copper, PVC Insulation
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 | 19x29 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.024 in (0.61 mm) | 0.20 in (5.1 mm) | Brown, Red |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.149 x 0.254 in |
| Max. Current |
|---|
| 6.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.38 in (9.7 mm) | 0.38 in |
| Max. Pull Tension: | 64.8 lbs (29.4 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.381 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8677 060500 | Chrome | Reel | 500 ft | 612825214038 | C |
| Footnote: | C - CRATE REEL PUT-UP. |