Electronic, 2 Conductor 14AWG (19x26H) Bare Copper, PVC Insulation
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 19x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.023 in (0.58 mm) | 0.122 in (3.10 mm) | Brown, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.023 in (0.58 mm) | 0.168 x 0.29 in |
| Overall Cable Diameter (Nominal): | 0.168 x 0.29 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 7.06 Ohm/1000ft | 8.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.4872 in (12.37 mm) | 0.4872 in |
| Max. Pull Tension: | 95 lbs (43 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.406 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8675 060500 | Chrome | Reel | 500 ft | 612825214021 | C |
| Footnote: | C - CRATE REEL PUT-UP. |