(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
(6)MSP â Modular Gigabit Switches
(21)MSP â The Modular Gigabit Switches (Layer 2/3)
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
(1)Auto-Configuration Adapter â ACA
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
Shielding & Bonding, TC Braid 3.4AWG (480x30)
| Suitable Applications: | for shielding and bonding cable |
| AWG | Stranding | Material |
|---|---|---|
| 3.4 | 480x30 | TC - Tinned Copper |
| Conductor Count: | 1 |
| Circular Mil Area (CMA)1: | 48000 |
| Nominal Conductor DCR |
|---|
| 0.22 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ÂșC: 145.0 A |
| Bulk Cable Weight: | 165 lbs/1000ft |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8670 00050 | None | Reel | 50 ft | 612825214007 |
| 8670 000250 | None | Reel | 250 ft | 612825213994 |
| Footnote: | C - CRATE REEL PUT-UP., E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
| Notes: | Braided Flattened Width: 0.75 in. AWG value is approximated. |
| Update and Revision: | Revision Number: 0.289 Revision Date: 02-03-2025 |