Shielding & Bonding, TC Braid 8.9AWG (336x34)
| Suitable Applications: | for shielding and bonding cable |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Braid | 1 | 9 AWG | 336x34 | TC - Tinned Copper |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.78 Ohm/1000ft | Single conductor in free air @ 30ºC: 62.0 A |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Max. Pull Tension: | 123 lbs (55.8 kg) |
| Bulk Cable Weight: | 46 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | AWG size is approximated. |
| Update and Revision: | Revision Number: 0.461 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8669 00050 | None | Reel | 50 ft | 612825213987 | |
| 8669 000250 | None | Reel | 250 ft | 612825213970 | C E |
| Footnote: | C - CRATE REEL PUT-UP., E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |