(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP â Modular Gigabit Switches
(21)MSP â The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
(83)Network Management
(29)Software Tools
(4)BHDO & BHDM
(4)Belden Horizon
(10)CloudRail
(4)Device Software
(27)Classic Switch Software
(15)HiOS â Hirschmann Operating System
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
(1)Auto-Configuration Adapter â ACA
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
(61)Services
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
Shielding & Bonding, TC Braid 13.3AWG (120x34)
| Suitable Applications: | for shielding and bonding cable |
| AWG | Stranding | Material |
|---|---|---|
| 13.3 | 120x34 | TC - Tinned Copper |
| Conductor Count: | 1 |
| Braided Tubular I.D.1: | 0.17 in |
| Circular Mil Area (CMA)1: | 4800 |
| Nominal Conductor DCR |
|---|
| 2.17 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ÂșC: 36.0 A |
| Bulk Cable Weight: | 17 lbs/1000ft |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8668 00050 | None | Reel | 50 ft | 612825213963 |
| 8668 000250 | None | Reel | 250 ft | 612825213956 |
| Notes: | AWG size is approximated. |
| Update and Revision: | Revision Number: 0.352 Revision Date: 02-03-2025 |