Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Shielding & Bonding, TC Braid 11.9AWG (168x34)
| Suitable Applications: | for shielding and bonding cable |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Braid | 1 | 11.9 | 168x34 | TC - Tinned Copper |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.55 Ohm/1000ft | Single conductor in free air @ 30ºC: 38.0 A |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Max. Pull Tension: | 64 lbs (29 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | AWG size is approximated. |
| Update and Revision: | Revision Number: 0.455 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8663 00050 | None | Reel | 50 ft | 612825213949 |
| 8663 000250 | None | Reel | 250 ft | 612825213932 |