Product Hierarchy
Product Hierarchy

8661 - Shielding & Bonding, TC Braid #11.3AWG




Shielding & Bonding, TC Braid 11.3AWG (192x34)

Product Overview

Suitable Applications: for shielding and bonding cable

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Braid112 AWG192x34TC - Tinned Copper

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.35 Ohm/1000ftSingle conductor in free air @ 30ºC: 46.0 A

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Max. Pull Tension: 69 lbs (31 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor
Sustainability: CA Prop 65
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes: AWG size is approximated.

History

Update and Revision: Revision Number: 0.457 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8661 00050NoneReel50 ft612825213901
8661 000250NoneReel250 ft612825213895E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product