Product Hierarchy
Product Hierarchy

8660 - Shielding & Bonding, TC Braid #14.3AWG




Shielding & Bonding, TC Braid 14.3AWG (96x34)

Product Overview

Suitable Applications: for shielding and bonding cable

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Braid114.396x34TC - Tinned Copper
Overall Cable Diameter (Nominal): 0.153 in (3.89 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.72 Ohm/1000ftSingle conductor in free air @ 30ºC: 27.0 A

Mechanical Characteristics

Bend Radius
Stationary Min.Installation Min.
0.16 in (4.1 mm)0.16 in (4.1 mm)
Max. Pull Tension: 52 lbs (24 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes: AWG size is approximated.

History

Update and Revision: Revision Number: 0.444 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8660 00050NoneReel50 ft612825213888
8660 000250NoneReel250 ft612825213871
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product