(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Shielding & Bonding, TC Braid 14.3AWG (96x34)
| Suitable Applications: | for shielding and bonding cable |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Braid | 1 | 14.3 | 96x34 | TC - Tinned Copper |
| Overall Cable Diameter (Nominal): | 0.153 in (3.89 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.72 Ohm/1000ft | Single conductor in free air @ 30ºC: 27.0 A |
| Stationary Min. | Installation Min. |
|---|---|
| 0.16 in (4.1 mm) | 0.16 in (4.1 mm) |
| Max. Pull Tension: | 52 lbs (24 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | AWG size is approximated. |
| Update and Revision: | Revision Number: 0.446 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8660 00050 | None | Reel | 50 ft | 612825213888 |
| 8660 000250 | None | Reel | 250 ft | 612825213871 |