(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3573)Modular Couplers
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
(266)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(69)SPE Connectors
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
2 Conductor 20 AWG stranded (7x28) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare, CM rated.
| Suitable Applications: | Speaker Cable |
| Size | Stranding | Material |
|---|---|---|
| 20 | 7x28 | TC - Tinned Copper (High Conductivity) |
| 20 | 7x28 | BC - Bare Copper |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.073 x 0.146 in |
| Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +75°C |
| Max. Pull Tension: | 31 lbs (14 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft (16 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.428 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8649 0601000 | Chrome | Reel | 1,000 ft | 612825213857 |
| 8649 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825357797 |