Product Hierarchy
Product Hierarchy

8645MN - SpaceMaker™, 5 C #24 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 5 Conductor 24AWG (10x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)52410x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.043 in (1.1 mm)Black, White, Red, Dark Green, Brown, Blue, Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (19x36) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.152 in
Overall Cable Diameter (Nominal): 0.151 in (3.84 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
27.7 Ohm/1000ft19 pF/ft (62 pF/m)3 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 31 lbs (14 kg)
Bulk Cable Weight: 14 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: FT2
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.45 Revision Date: 04-04-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8645MN 006100Blue, LightReel100 ft612825426578
8645MN 0061000Blue, LightReel1,000 ft612825426585
8645MN 008100GrayReel100 ft612825426592
8645MN 0081000GrayReel1,000 ft612825426608
8645MN 004100YellowReel100 ft612825426554
8645MN 0041000YellowReel1,000 ft612825426561
Date: 2004-01-01
No accessories are available for this product