Product Hierarchy
Product Hierarchy

8641MN - SpaceMaker™, 2 C #24 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 24AWG (10x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
SizeStrandingMaterial
2410x34TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.043 in (1.1 mm)Black, White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.121 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Inductance
27.7 Ohm/1000ft (90.9 Ohm/km)27 pF/ft (89 pF/m)0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 14.9 Ohm/1000ft (48.9 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 16 lbs (7.3 kg)
Bulk Cable Weight: 8 lbs/1000ft (12 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.108 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8641MN 006100Blue, LightReel100 ft612825422693
8641MN 0061000Blue, LightReel1,000 ft612825422709
8641MN 008100GrayReel100 ft612825422716
8641MN 0081000GrayReel1,000 ft612825422723
8641MN 004100YellowReel100 ft612825422679
8641MN 0041000YellowReel1,000 ft612825422686
Date: 2004-01-01
No accessories are available for this product