Electronic, 2 Conductor 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.017 in (0.43 mm) | 0.056 in (1.4 mm) | Black & Clear |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.168 in (4.27 mm) |
| Overall Cable Diameter (Nominal): | 0.168 in (4.27 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 28.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 42 pF/ft (140 pF/m) | 80 Ohm | 0.22 µH/ft (0.72 µH/m) | 3.8 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 17.42 Ohm/1000ft (57.15 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CM), 300 V (UL AWM 2092) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 1.7 in (43 mm) |
| Max. Pull Tension: | 16.5 lbs (7.48 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL loading , IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2092 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88641, 82641 |
| Update and Revision: | Revision Number: 0.533 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8641 060100 | Chrome | Reel | 100 ft | 612825213765 | |
| 8641 060500 | Chrome | Reel | 500 ft | 612825213789 | |
| 8641 060U500 | Chrome | UnReel | 500 ft | 612825213758 | |
| 8641 0601000 | Chrome | Reel | 1,000 ft | 612825213772 | C |
| 8641 060U1000 | Chrome | UnReel | 1,000 ft | 612825213741 | |
| 8641 0605000 | Chrome | Reel | 5,000 ft | 612825213796 |
| Footnote: | C - CRATE REEL PUT-UP. |