SpaceMaker™, 15 Conductor 24AWG (10x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| Size | Stranding | Material |
|---|---|---|
| 24 | 10x34 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.043 in (1.1 mm) | Black, White, Red, Dark Green, Brown, Dark Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue |
| Shield Type |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.234 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 27.7 Ohm/1000ft (90.9 Ohm/km) | 14 pF/ft (46 pF/m) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To 80°C |
| Max. Pull Tension: | 75 lbs (34 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft (49 kg/km) |
| Environmental Suitability: | Indoor |
| NEC / UL Compliance: | Article 800 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.45 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8639MN 006100 | Blue, Light | Reel | 100 ft | 612825424307 |
| 8639MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825424314 |
| 8639MN 008100 | Gray | Reel | 100 ft | 612825424321 |
| 8639MN 0081000 | Gray | Reel | 1,000 ft | 612825424338 |
| 8639MN 004100 | Yellow | Reel | 100 ft | 612825424246 |
| 8639MN 0041000 | Yellow | Reel | 1,000 ft | 612825424253 |