(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)SpaceMaker™, 7 Conductor 24AWG (10x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
24 | 10x34 | TC - Tinned Copper | 7 |
Conductor Count: | 7 |
Material | Nominal Diameter |
---|---|
PP - Polypropylene | 0.043 in |
Number | Color |
---|---|
1 | Black |
2 | White |
3 | Red |
4 | Dark Green |
5 | Brown |
6 | Dark Blue |
7 | Orange |
Type |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.161 in | 0.016 in |
Nominal Conductor DCR |
---|
27.7 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
14 pF/ft |
UL Voltage Rating |
---|
300 V |
UL Temp Rating: | 80°C |
Operating Temp Range: | -20°C To 80°C |
Bulk Cable Weight: | 16 lbs/1000ft |
Max. Pull Tension: | 35 lbs |
Min Bend Radius/Minor Axis: | 1.6 in |
NEC Articles: | Article 800 |
UL AWM Style Compliance: | AWM 2937 |
Other Compliance: | NFPA 79 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Indoor: | Yes |
CSA Flammability: | FT2 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8636MN 006100 | Blue, Light | Reel | 100 ft | 612825424505 |
8636MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825424512 |
8636MN 008100 | Gray | Reel | 100 ft | 612825424529 |
8636MN 0081000 | Gray | Reel | 1,000 ft | 612825424536 |
8636MN 004100 | Yellow | Reel | 100 ft | 612825424482 |
8636MN 0041000 | Yellow | Reel | 1,000 ft | 612825424499 |
Update and Revision: | Revision Number: 0.29 Revision Date: 06-24-2020 |