Product Hierarchy
Product Hierarchy

86304CY - XTRAGUARD FLEX, 4C #22, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 10002 105C, AWM/STYLE 2661 105C, CM 105C, SUN RES, PLTC 105C, CSA AWM I/II A/B, CSA C(UL) TYPE CMG, CSA FT4

XTRAGUARD FLEX, 4 Conductor 22 AWG (19/34) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 10002 105C, AWM/STYLE 2661 105C, CM 105C, SUN RES, PLTC 105C, CSA AWM I/II A/B, CSA C(UL) TYPE CMG, CSA FT4 AWM I/II A/B, C(UL) TYPE CMG, FT4 UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)422 AWG19x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.052 in (1.3 mm)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Spiral Serve / ScreenTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.040 in (1.0 mm)0.231 in (5.87 mm)
Overall Cable Diameter (Nominal): 0.231 in (5.87 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)37 pF/ft (120 pF/m)67 pF/ft (220 pF/m)0.17 µH/ft (0.56 µH/m)
Nom Outer Shield DCR: 51 Ohm/1000ft (170 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
300 V (AWM 2661, CMG, CM)300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
105°C-10°C To +105°C+5°C To +105°C
Bend Radius
Stationary Min.
2.3 in (58 mm)
Max. Pull Tension: 262 lbs (119 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 725, Article 800, CMG, CM, PLTC
AWM Compliance: AWM 2661, AWM I/II A/B
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 86304CY 4C 22 AWG XTRAGUARD(R) CONTINUOUS FLEX DATA CABLE (UL) TYPE PLTC 105C OR TYPE CM 105C SUN RES OR C(UL) CMG OR AWM 2661 105C 300V --- LLXXXXXX CSA AWM I/II A/B FT4 105C 300V CE ROHS OIL RESISTANT (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.16 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
86304CY SL005BlackReel100 ft
86304CY SL002BlackReel500 ft
86304CY SL001BlackReel1,000 ft
No accessories are available for this product