(6434)Outdoor Fiber Cable
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
(109)Electronic, 12 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket
Suitable Applications: | up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 12 | 14 AWG | 19x27 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.824 in (20.9 mm) |
Overall Cable Diameter (Nominal): | 0.824 in (20.9 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 2.8 Ohm/1000ft (9.2 Ohm/km) | 18 pF/ft (59 pF/m) | 6.5 Amps per Conductor at 25ºC |
Voltage Rating |
---|
600 V |
Operating |
---|
-20°C To +80°C |
Max. Pull Tension: | 570 lbs (260 kg) |
Bulk Cable Weight: | 418 lbs/1000ft (622 kg/km) |
Flammability / Reaction to Fire: | UL 1581 (VW-1) |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.331 Revision Date: 05-05-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8629 060500 | Chrome | Reel | 500 ft | 612825213734 | C |