(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Electronic, 7 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 14 AWG | 19x27 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.623 in (15.8 mm) |
| Overall Cable Diameter (Nominal): | 0.623 in (15.8 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 2.8 Ohm/1000ft (9.2 Ohm/km) | 18 pF/ft (59 pF/m) | 6.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -20°C To +80°C |
| Max. Pull Tension: | 332 lbs (151 kg) |
| Bulk Cable Weight: | 239 lbs/1000ft (356 kg/km) |
| Flammability / Reaction to Fire: | UL 1581 (VW-1) |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.361 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8628 060100 | Chrome | Reel | 100 ft | 612825213703 | C |
| 8628 060500 | Chrome | Reel | 500 ft | 612825213727 | C |
| 8628 0601000 | Chrome | Reel | 1,000 ft | 612825213710 | C |
| Footnote: | C - CRATE REEL PUT-UP. |