Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Electronic, 4 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 14 AWG | 19x27 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.160 in (4.06 mm) | Black, White, Red, Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.490 in (12.4 mm) |
| Overall Cable Diameter (Nominal): | 0.490 in (12.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 2.73 Ohm/1000ft (8.96 Ohm/km) | 18 pF/ft (59 pF/m) | 13.6 Amps per Conductor at 30ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.9 in (120 mm) | 4.9 in (120 mm) |
| Max. Pull Tension: | 190 lbs (86 kg) |
| Bulk Cable Weight: | 139 lbs/1000ft (207 kg/km) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.651 Revision Date: 12-05-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8627 060100 | Chrome | Reel | 100 ft | 612825213680 | C |
| 8627 0601000 | Chrome | Reel | 1,000 ft | 612825213697 | C |
| Footnote: | C - CRATE REEL PUT-UP. |