Product Hierarchy
Product Hierarchy

8625MN - SpaceMaker™, 5 C #16 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 5 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)51665x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.074 in (1.9 mm)Black, White, Red, Dark Green, Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (19x29) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.236 in
Overall Cable Diameter (Nominal): 0.235 in (5.97 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.4 Ohm/1000ft28 pF/ft (92 pF/m)4.9 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 195 lbs (88.5 kg)
Bulk Cable Weight: 60 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: FT2
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.49 Revision Date: 04-04-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8625MN 006100Blue, LightReel100 ft612825430810
8625MN 0061000Blue, LightReel1,000 ft612825430827
8625MN 008100GrayReel100 ft612825430834
8625MN 0081000GrayReel1,000 ft612825430841
8625MN 004100YellowReel100 ft612825430797
8625MN 0041000YellowReel1,000 ft612825430803
Date: 2004-01-01
No accessories are available for this product