Electronic, 19 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 19 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.740 in (18.8 mm) |
| Overall Cable Diameter (Nominal): | 0.740 in (18.8 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 4.4 Ohm/1000ft (14 Ohm/km) | 19.5 pF/ft (64.0 pF/m) | 3.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -20°C to +80°C |
| Max. Pull Tension: | 577 lbs (262 kg) |
| Bulk Cable Weight: | 336 lbs/1000ft (500 kg/km) |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), IEC 60332-1-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.335 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8624 060500 | Chrome | Reel | 500 ft | 612825213659 | C |
| 8624 0601000 | Chrome | Reel | 1,000 ft | 612825213642 | C |
| Footnote: | C - CRATE REEL PUT-UP. |