(192)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
Electronic, 15 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 15 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | 0.121 in (3.07 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| PP - Polypropylene Tape | PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.694 in (17.6 mm) |
| Overall Cable Diameter (Nominal): | 0.694 in (17.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 4.45 Ohm/1000ft | 19.5 pF/ft (64.0 pF/m) | 8.4 Amps per Conductor at 30ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.9 in (180 mm) | 6.9 in (180 mm) |
| Max. Pull Tension: | 600 lbs (270 kg) |
| Bulk Cable Weight: | 288 lbs/1000ft |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), IEC 60332-1-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.503 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8623 060500 | Chrome | Reel | 500 ft | 612825213628 | C |
| 8623 0601000 | Chrome | Reel | 1,000 ft | 612825213604 | C |
| 8623 0602000 | Chrome | Reel | 2,000 ft | 612825213611 | |
| 8623 0605000 | Chrome | Reel | 5,000 ft | 612825213635 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |