Product Hierarchy
Product Hierarchy

8622 - Electronic, 12 C #16 Str TC, PVC Ins, PVC Jkt




Electronic, 12 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

Product Overview

Suitable Applications: Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1216 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.031 in (0.79 mm)0.121 in (3.07 mm)Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.060 in (1.5 mm)0.627 in (15.9 mm)
Overall Cable Diameter (Nominal): 0.627 in (15.9 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)4.45 Ohm/1000ft19.5 pF/ft (64.0 pF/m)8.4 Amps per Conductor at 30ºC
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-30°C to +75°C
Bend Radius
Stationary Min.Installation Min.
6.3 in (160 mm)6.3 in (160 mm)
Max. Pull Tension: 480 lbs (220 kg)
Bulk Cable Weight: 235 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1581 (VW-1), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.513 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8622 060100ChromeReel100 ft612825213550
8622 060500ChromeReel500 ft612825213581C
8622 0601000ChromeReel1,000 ft612825213567C
8622 0602000ChromeReel2,000 ft612825213574C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-10-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product