Electronic, 7 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | 0.121 in (3.07 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.458 in (11.6 mm) |
| Overall Cable Diameter (Nominal): | 0.458 in (11.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 4.45 Ohm/1000ft | 19.5 pF/ft (64.0 pF/m) | 9.6 Amps per Conductor at 30ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.6 in (120 mm) | 4.6 in (120 mm) |
| Max. Pull Tension: | 280 lbs (130 kg) |
| Bulk Cable Weight: | 132 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.538 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8621 060100 | Chrome | Reel | 100 ft | 612825213529 | C |
| 8621 060500 | Chrome | Reel | 500 ft | 612825213543 | C |
| 8621 0601000 | Chrome | Reel | 1,000 ft | 612825213536 | C |
| Footnote: | C - CRATE REEL PUT-UP. |