Product Hierarchy
Product Hierarchy

8618MN - SpaceMaker™, 3 C #16 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)31665x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.074 in (1.9 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (19x29) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.196 in
Overall Cable Diameter (Nominal): 0.194 in (4.93 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.4 Ohm/1000ft31 pF/ft (100 pF/m)6.2 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 4.0 Ohm/1000ft (13 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 130 lbs (59 kg)
Bulk Cable Weight: 40 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: FT2
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.50 Revision Date: 10-07-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8618MN 006100Blue, LightReel100 ft612825431053
8618MN 0061000Blue, LightReel1,000 ft612825431060
8618MN 008100GrayReel100 ft612825431077
8618MN 0081000GrayReel1,000 ft612825431084
8618MN 004100YellowReel100 ft612825431039
8618MN 0041000YellowReel1,000 ft612825431046
Date: 2004-01-01
No accessories are available for this product