XTRAGUARD FLEX, 5 Conductor 18 AWG (41/34) TC - Tinned Copper, PVC, Semi Rigid Insulation, Slate PVC Outer Jacket, AWM/STYLE 10002 105C, AWM/STYLE 2661 105C, CM 105C, SUN RES, PLTC 105C, CSA AWM I/II A/B, CSA C(UL) TYPE CMG, CSA FT4 AWM I/II A/B, C(UL) TYPE CMG, FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 18 AWG | 41x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.063 in (1.6 mm) | Black, Red, White, Green, Orange |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.257 in (6.53 mm) |
| Overall Cable Diameter (Nominal): | 0.257 in (6.53 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 26 pF/ft (85 pF/m) | 0.16 µH/ft (0.52 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (AWM 2661, CMG, CM) | 300 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 105°C | -10°C To +105°C | +5°C To +105°C |
| Stationary Min. |
|---|
| 2.6 in (66 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, Article 800, CMG, CM, PLTC |
| AWM Compliance: | AWM 2661, AWM I/II A/B |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 861805 5C 18 AWG XTRAGUARD(R) CONTINUOUS FLEX DATA CABLE (UL) TYPE PLTC 105C OR TYPE CM 105C SUN RES OR C(UL) CMG OR AWM 2661 105C 300V --- LLXXXXXX CSA AWM I/II A/B FT4 105C 300V CE ROHS OIL RESISTANT (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.17 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 861805 SL005 | Black | Reel | 100 ft |