(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 16 | 19x29 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.032 in | Black, Red, Clear |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (16x30) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.031 in | 0.327 in |
Cable Diameter (Nominal): | 0.327 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 4.8 Ohm/1000ft | 26 pF/ft | 50 pF/ft | 7 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
600 V (UL AWM 20253), 300 V (CL3) |
UL Rating | Operating |
---|---|
80°C (UL AWM 20253) | -20°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
3.5 in | 3.3 in |
Max. Pull Tension: | 110 lbs |
Bulk Cable Weight: | 60 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | UL1685 UL Loading, IEC 60332-1-2 |
NEC / UL Compliance: | Article 725, CL3 |
AWM Compliance: | 20253 |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.355 Revision Date: 09-30-2020 |