Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(757)Audio, Sound, & Control Cable
(235)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Low Temp Plastic Lead Wire, 28AWG (7x36) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 28 | 7x36 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in | 0.01 in |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ºC: 3.4 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 105°C |
| Bulk Cable Weight: | 1 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.14 in |
| Military Compliance: | MIL-W-16878/1 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8597 010100 | Black | Reel | 100 ft | 612825213369 |
| 8597 0101000 | Black | Reel | 1,000 ft | 612825213376 |
| 8597 006100 | Blue, Light | Reel | 100 ft | 612825213291 |
| 8597 0061000 | Blue, Light | Reel | 1,000 ft | 612825213307 |
| 8597 0011000 | Brown | Reel | 1,000 ft | 612825213178 |
| 8597 0081000 | Gray | Reel | 1,000 ft | 612825213321 |
| 8597 0051000 | Green, Dark | Reel | 1,000 ft | 612825213284 |
| 8597 0031000 | Orange | Reel | 1,000 ft | 612825213239 |
| 8597 002100 | Red | Reel | 100 ft | 612825213208 |
| 8597 0021000 | Red | Reel | 1,000 ft | 612825213215 |
| 8597 0071000 | Violet | Reel | 1,000 ft | 612825213314 |
| 8597 009100 | White | Reel | 100 ft | 612825213338 |
| 8597 0091000 | White | Reel | 1,000 ft | 612825213345 |
| 8597 004100 | Yellow | Reel | 100 ft | 612825213246 |
| 8597 0041000 | Yellow | Reel | 1,000 ft | 612825213253 |
| Update and Revision: | Revision Number: 0.350 Revision Date: 02-03-2025 |