Low Temp Plastic Lead Wire, 22AWG (Solid) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.059 in (1.5 mm) |
| Overall Cable Diameter (Nominal): | 0.059 in (1.5 mm) |
| UL Voltage Rating |
|---|
| 1000 V RMS |
| Bulk Cable Weight: | 3 lbs/1000ft (4.5 kg/km) |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-76C Type MWP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.351 Revision Date: 10-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8530 010100 | Black | Reel | 100 ft | 612825213109 | |
| 8530 0101000 | Black | Reel | 1,000 ft | 612825213116 | P |
| 8530 006100 | Blue, Light | Reel | 100 ft | 612825213048 | |
| 8530 0061000 | Blue, Light | Reel | 1,000 ft | 612825213055 | P |
| 8530 001100 | Brown | Reel | 100 ft | ||
| 8530 0081000 | Gray | Reel | 1,000 ft | 612825213079 | |
| 8530 005100 | Green, Dark | Reel | 100 ft | 612825213024 | |
| 8530 0051000 | Green, Dark | Reel | 1,000 ft | 612825213031 | P |
| 8530 003100 | Orange | Reel | 100 ft | 612825212980 | |
| 8530 0031000 | Orange | Reel | 1,000 ft | 612825212997 | P |
| 8530 002100 | Red | Reel | 100 ft | 612825212966 | |
| 8530 0021000 | Red | Reel | 1,000 ft | 612825212973 | C |
| 8530 0071000 | Violet | Reel | 1,000 ft | 612825213062 | P |
| 8530 009100 | White | Reel | 100 ft | 612825213086 | |
| 8530 0091000 | White | Reel | 1,000 ft | 612825213093 | P |
| 8530 004100 | Yellow | Reel | 100 ft | 612825213000 | |
| 8530 0041000 | Yellow | Reel | 1,000 ft | 612825213017 | P |
| Footnote: | C - CRATE REEL PUT-UP., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |