(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Low Temp Plastic Lead Wire, 12AWG (65x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | 0.128 in (3.25 mm) |
Overall Cable Diameter (Nominal): | 0.128 in (3.25 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
4.32 Ohm/1000ft | Single conductor in free air @ 30ºC: 9.0 A |
UL Voltage Rating |
---|
1000 V RMS |
UL Temperature | Operating |
---|---|
80°C | -40°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
1.28 in (32.5 mm) | 1.28 in (32.5 mm) |
Max. Pull Tension: | 64 lbs (29 kg) |
Bulk Cable Weight: | 24 lbs/1000ft |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65 |
Military Compliance: | MIL-W-76C Type MWP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.455 Revision Date: 02-03-2025 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8527 010100 | Black | Reel | 100 ft | 612825212867 | |
8527 0101000 | Black | Reel | 1,000 ft | 612825212874 | C P |
8527 006100 | Blue, Light | Reel | 100 ft | 612825212812 | |
8527 0061000 | Blue, Light | Reel | 1,000 ft | 612825212829 | P |
8527 0081000 | Gray | Reel | 1,000 ft | 612825212836 | P |
8527 005100 | Green, Dark | Reel | 100 ft | 612825212799 | |
8527 0051000 | Green, Dark | Reel | 1,000 ft | 612825212805 | P |
8527 003100 | Orange | Reel | 100 ft | 612825212768 | |
8527 0031000 | Orange | Reel | 1,000 ft | 612825212775 | P |
8527 002100 | Red | Reel | 100 ft | 612825212744 | |
8527 0021000 | Red | Reel | 1,000 ft | 612825212751 | P |
8527 009100 | White | Reel | 100 ft | 612825212843 | |
8527 0091000 | White | Reel | 1,000 ft | 612825212850 | P |
8527 0041000 | Yellow | Reel | 1,000 ft | 612825212782 | P |