Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.064 in (1.6 mm) |
| Overall Cable Diameter (Nominal): | 0.064 in (1.6 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 16 Ohm/1000ft | Single conductor in free air @ 30ºC: 9.0 A |
| UL Voltage Rating |
|---|
| 1000 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.64 in (16 mm) | 0.64 in (16 mm) |
| Max. Pull Tension: | 11 lbs (5.0 kg) |
| Bulk Cable Weight: | 4 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-76C Type MWP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.481 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8524 010100 | Black | Reel | 100 ft | 612825212379 | |
| 8524 0101000 | Black | Reel | 1,000 ft | 612825347873 | P |
| 8524 0131000 | Blue, Dark | Reel | 1,000 ft | 612825212393 | P |
| 8524 006100 | Blue, Light | Reel | 100 ft | 612825212256 | |
| 8524 0061000 | Blue, Light | Reel | 1,000 ft | 612825212263 | P |
| 8524 001100 | Brown | Reel | 100 ft | 612825212119 | |
| 8524 0011000 | Brown | Reel | 1,000 ft | 612825212126 | P |
| 8524 008100 | Gray | Reel | 100 ft | 612825212300 | |
| 8524 0081000 | Gray | Reel | 1,000 ft | 612825212317 | P |
| 8524 005100 | Green, Dark | Reel | 100 ft | 612825212232 | |
| 8524 0051000 | Green, Dark | Reel | 1,000 ft | 612825212249 | P |
| 8524 003100 | Orange | Reel | 100 ft | 612825212171 | |
| 8524 0031000 | Orange | Reel | 1,000 ft | 612825212188 | P |
| 8524 002100 | Red | Reel | 100 ft | 612825212157 | |
| 8524 0021000 | Red | Reel | 1,000 ft | 612825347866 | P |
| 8524 007100 | Violet | Reel | 100 ft | 612825212287 | |
| 8524 0071000 | Violet | Reel | 1,000 ft | 612825212294 | P |
| 8524 009100 | White | Reel | 100 ft | 612825212348 | |
| 8524 0091000 | White | Reel | 1,000 ft | 612825212355 | P |
| 8524 004100 | Yellow | Reel | 100 ft | 612825212201 | |
| 8524 0041000 | Yellow | Reel | 1,000 ft | 612825212218 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |