Product Hierarchy
Product Hierarchy

85231 - Electronic, 2 C #16 Str TC, ETFE Ins, OS, ETFE Jkt




High Temperature Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)ETFE - Ethylene Tetrafluoroethylene0.014 in (0.36 mm)0.082 in (2.1 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Kapton®)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
ETFE - Ethylene Tetrafluoroethylene0.020 in (0.51 mm)0.210 in (5.33 mm)
Overall Cable Diameter (Nominal): 0.210 in (5.33 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)4.45 Ohm/1000ft44 pF/ft (140 pF/m)79 pF/ft (260 pF/m)12 Amps per Conductor at 30ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-30°C to +150°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 102.4 lbs (46.45 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1581 (VW-1)
CPR Compliance: CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.517 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
85231 368500Clear, TransparentReel500 ft612825212096C
85231 3681000Clear, TransparentReel1,000 ft612825212089C
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product