High Temperature Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | ETFE - Ethylene Tetrafluoroethylene | 0.014 in (0.36 mm) | 0.082 in (2.1 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Kapton®) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| ETFE - Ethylene Tetrafluoroethylene | 0.020 in (0.51 mm) | 0.210 in (5.33 mm) |
| Overall Cable Diameter (Nominal): | 0.210 in (5.33 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4.45 Ohm/1000ft | 44 pF/ft (140 pF/m) | 79 pF/ft (260 pF/m) | 0.165 µH/ft (0.541 µH/m) | 12 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 4.98 Ohm/1000ft (16.3 Ohm/km) |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -30°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 2.1 in (53 mm) |
| Max. Pull Tension: | 102.4 lbs (46.45 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 (VW-1) |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.518 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 85231 368500 | Clear, Transparent | Reel | 500 ft | 612825212096 | C |
| 85231 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825212089 | C |
| Footnote: | C - CRATE REEL PUT-UP. |