Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
High Temperature Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | ETFE - Ethylene Tetrafluoroethylene | 0.015 in (0.38 mm) | 0.068 in (1.7 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Kapton®) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| ETFE - Ethylene Tetrafluoroethylene | 0.020 in (0.51 mm) | 0.182 in (4.62 mm) |
| Overall Cable Diameter (Nominal): | 0.182 in (4.62 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 11.2 Ohm/1000ft | 31 pF/ft (100 pF/m) | 59 pF/ft (190 pF/m) | 53 Ohm | 0.19 µH/ft (0.62 µH/m) | 6.2 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 9.57 Ohm/1000ft (31.4 Ohm/km) |
| Voltage Rating |
|---|
| 350 V |
| Operating |
|---|
| -30°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.8 in (46 mm) | 1.8 in (46 mm) |
| Max. Pull Tension: | 34.3 lbs (15.6 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1581 (VW-1) |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Tefzel and Kapton are DuPont trademarks. |
| Update and Revision: | Revision Number: 0.507 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 85230 368500 | Clear, Transparent | Reel | 500 ft | 612825212072 | C |
| 85230 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825212065 | C |
| Footnote: | C - CRATE REEL PUT-UP. |